Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 42
Nominal power PN [W] 11027
Nominal current IN [A] 25.8
Stall torque M0 [Nm] 55
Stall current I0 [A] 33.7
Maximum torque Mmax [Nm] 120
Maximum current Imax [A] 102
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.23
Stator inductance L2ph [mH] 5.4
Electrical time constant tel [ms] 23.5
Thermal time constant ttherm [min] 50
Moment of inertia J [kgcm2] 65
Weight without brake m [kg] 43
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 10
Material number:
8LSE83.ee030ffgg-0
Description:
Synchronous motor, self cooling; Size 8; Length 3; Rated speed 3000 rpm;

Please choose country and language

B&R Logo