Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 49.5
Nominal power PN [W] 7147
Nominal current IN [A] 15
Stall torque M0 [Nm] 55
Stall current I0 [A] 16.9
Maximum torque Mmax [Nm] 120
Maximum current Imax [A] 50
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 0.9
Stator inductance L2ph [mH] 16.9
Electrical time constant tel [ms] 18.8
Thermal time constant ttherm [min] 50
Moment of inertia J [kgcm2] 65
Weight without brake m [kg] 41.5
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Material number:
8LSE83.ee015ffgg-0
Description:
Synchronous motor, self cooling; Size 8; Length 3; Rated speed 1500 rpm;

Please choose country and language

B&R Logo