Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 19.5
Nominal power PN [W] 9189
Nominal current IN [A] 15.9
Stall torque M0 [Nm] 36.4
Stall current I0 [A] 23.7
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 152.61
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 2.47
Electrical time constant tel [ms] 11.81
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 21.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Material number:
8LSE66.ee045ffgg-1
Description:
Synchronous motor, self cooling; Size 6; Length 6; Rated speed 4500 rpm;

Please choose country and language

B&R Logo