Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 3
Nominal torque Mn [Nm] 40.3
Nominal power PN [W] 9284
Nominal current IN [A] 18.2
Stall torque M0 [Nm] 52
Stall current I0 [A] 23.5
Maximum torque Mmax [Nm] 120
Maximum current Imax [A] 72.6
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 0.41
Stator inductance L2ph [mH] 9.6
Electrical time constant tel [ms] 23.4
Thermal time constant ttherm [min] 50
Moment of inertia J [kgcm2] 65
Weight without brake m [kg] 47.7
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Material number:
8LSC83.R2022ffgg-0
Description:
S3 2200 40,3 00000 x xx 0 F0 xx S 560 R2

Please choose country and language

B&R Logo