Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 4
Nominal power PN [W] 1257
Nominal current IN [A] 2.46
Stall torque M0 [Nm] 4.5
Stall current I0 [A] 2.8
Maximum torque Mmax [Nm] 13.8
Maximum current Imax [A] 10.53
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 5.13
Stator inductance L2ph [mH] 40.33
Electrical time constant tel [ms] 7.86
Thermal time constant ttherm [min] 33
Moment of inertia J [kgcm2] 3.62
Weight without brake m [kg] 6.2
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA53.ee030ffgg-1
Description:
Synchronous motor, self-cooling, size 5, length 3, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA53.E0030D400-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA53.E1030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA53.EB030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA53.EB030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA53.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA53.R0030C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA53.R0030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA53.R0030C700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA53.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA53.S1030D200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo