8JSB65.ee025ff00-0

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 5
Nominal torque Mn [Nm] 14.048
Nominal power PN [W] 3678
Nominal current IN [A] 6.786
Stall torque M0 [Nm] 21
Stall current I0 [A] 10.7
Maximum torque Mmax [Nm] 64.2
Maximum current Imax [A] 36.6
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 2.07
Voltage constant KE [V/1000 rpm] 133
Stator resistance R2ph [Ω] 0.91
Stator inductance L2ph [mH] 7.55
Electrical time constant tel [ms] 8.292
Thermal time constant ttherm [min] 88
Moment of inertia J [kgcm2] 40
Weight without brake m [kg] 30.2
Holding brake
Holding torque of brake MBr [Nm] 25
Mass of brake [kg] 3.4
Moment of inertia of brake JBr [kgcm2] 0.61
Recommendations
ACOPOSmulti 8BVIxxxx... 0011
Cross section for B&R motor cables [mm2] 4
Material number:
8JSB65.ee025ff00-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 400 EI

Please choose country and language

B&R Logo