Please choose country and language

Gearbox
Number of gear stages 3
Gear ratio i 256
Nominal output torque T2N [Nm] 120,0
Max. output torque T2max [Nm] 192,0
Idle torque [Nm] at 20°C and 3000 rpm 0,20
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. drive speed n1max [rpm] 7000
Max. backlash Jt [arcmin] 14
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 6,3
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 650
Max. radial force Frmax [N] for 20,000 h 750
Max. axial force Famax [N] for 30,000 h 900
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 60
Efficiency at full load ŋ [%] 90
Min. operating temperature BTempmin [°C] 25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 3,10
Moment of inertia J1 [kgcm2] 0,390
Material number:
8GP40-080--256S2L3
Description:
three-stage; Planetary gearbox 8GP40; size 080; i = 256 8LSA motor with size 3; backlash: 14 arcmin; degree of protection IP 54 Shaft with keyway DIN6885; output shaft diameter: 20,0 mm nominal output torque: 120,0 Nm; max. output torque: 192,0 Nm Ø input speed 100% T2n: 4000 min-1; max. input speed: 7000 rpm
Documentation Version (Date) Download
Datasheet 8GP40-040 PDF / 184 KB
Datasheet 8GP40-060 PDF / 189 KB
Datasheet 8GP40-080 PDF / 187 KB
Datasheet 8GP40-120 PDF / 211 KB
General Version (Date) Download
8GP40 motor mounting instructions PDF / 436 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo