Please choose country and language

Material number:
8GP40-060--008S2L3
Description:
Planetary gearbox 8GP40; Size 060; i = 008; 8LSA motor with size 3 Backlash: 12 arcmin; Degree of ptotection IP 54; Shaft with keyway DIN6885 Output shaft diameter: 14,0 mm; Nominal output torque: 18,0 Nm max. output torque: 29,0 Nm; Ø input speed 100% T2n: 4500 min-1 max. input speed: 13000 rpm
Documentation Version (Date) Download
Datasheet 8GP40-040 PDF / 184 KB
Datasheet 8GP40-060 PDF / 189 KB
Datasheet 8GP40-080 PDF / 187 KB
Datasheet 8GP40-120 PDF / 211 KB
General Version (Date) Download
8GP40 motor mounting instructions PDF / 436 KB
System overview planetary gearboxes PDF / 914 KB

Please choose country and language

B&R Logo