General information
Cable construction
Power lines | |
Supply lines | |
Signal line | |
Outer jacket | |
Material | TPU, flame-retardant, halogen-free |
Color | Orange similar to RAL 2003 |
Connector
Type | 9-pin female hybrid connector |
Mating cycles | <500 |
Contacts | 9 |
Additional connectors | RJ45 |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Nominal current |
20 A (power) 0.5 A (signal) |
Operating voltage |
Max. 58 VDC (power) Max. 30 VDC (signal) |
Test voltage | |
Conductor resistance |
Ambient conditions
Temperature | |
Moving | -30°C to +80°C (drag chain: -20°C to +60°C) |
Static | -40°C to +90°C |
Mechanical properties
Dimensions | |
Length | 15 m |
Diameter | 11.7 mm ±0.3 mm |
Bend radius | |
Single bend | ≥3x cable diameter |
Moving | ≥12.5x cable diameter |
Drag chain data | |
Acceleration | 50 m/s² (depends on the length of the travel path) |
Flex cycles | ≥3,000,000 |
Velocity | Max. 300 m/min |
Torsional strength | ±30°/m |
Weight | 3.75 kg |
Material number:
8D1CH0015.11120-0Description:
ACOPOSmotor compact power supply cable, length 15 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
Certificates | Version (Date) | Download |
---|---|---|
UK Declaration Servos ACPOSmotor Compact | PDF / 120 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmotor Compact User´s Manual | PDF / 14 MB | |
Datasheet 8D1CH0015.11120-0 | PDF / 346 KB |