• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

ETA410.0100-140 – ACOPOSinverter P74 drive technology

Ideally suited power electronics are needed in order to integrate different types of motor technology. This ETA system clearly illustrates the functions of an ACOPOSinverter P74. The system allows a user to control an induction motor using the ACOPOSinverter P74 and to try its integrated safety functions. The ACOPOSinverter P74 system can be controlled via POWERLINK or directly on the device using the handwheel.

This ETA system is designed as an "extension".

Content of delivery and sample configurations

  • ETA410.0100-140_von_vorne
  • ETA410.0100-140_von_links
  • ETA410.0100-140_von_rechts
  • ETA410.0100-140 von hinten
  • ETA410.0100-140_von_oben_rechts
  • ETA410.0100-140_ANW_vorne
  • Areas of application and features:
  • Speed control
  • Integrated application functions1 (e.g. ramp positioning)
  • Integrated safety functions
    • STO
    • SLS
    • SS1

    Requesting safety functions using a safe signal from an X20SIxxxx module

  • Versatile interaction
    • Operation using handwheel or optional operating unit
    • Control via digital inputs and an analog signal
    • Control via POWERLINK
    • Operation via I/O mapping or PLCopen function blocks
  • 3-phase induction motor 0.18 kW; 1310 rpm
1 A more detailed list of the ACOPOSinverter P74 application functions can be found in the user's manual.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.