• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

ETA410.0100-120 – ACOPOSmulti drive technology

The ACOPOSmulti system is distinguished by energy efficiency, performance and compact dimensions. In this ETA system, two B&R synchronous motors are controlled via an ACOPOSmulti dual-axis module. It allows both single-axis and multi-axis movements to be carried out. A toothed gear and cam disk have been installed for better understanding of the axis movements. A hardware switch can be used to demonstrate trigger functions.

This ETA system is designed as an "extension".

Content of delivery and sample configurations

  • ETA410.0100-120 von vorne
  • ETA410.0100-120 von links vorne
  • ETA410.0100-120 von links
  • ETA410.0100-120 von hinten
  • ETA410.0100-120 von rechts
  • ETA410.0100-120 von oben mit Kabeln
  • ETA410.0100-120  verschiebbarer Endschalter  - Position links
  • Zahn und Nockenscheiben Schalter aktiv
  • ETA410.0100-120 Endschalter Position rechts
  • Zahn und Nockenscheibe Schalter inaktiv
  • ETA410.0100-120_ANW_vorne
  • ETA410.0100-120_ANW_von hinten
  • ETA410.0100-120-ANW_von oben
  • Areas of application and features:
  • Using trigger functions
  • The integrated limit switch can be used to demonstrate various trigger functions.

  • PLCopen programming
  • All of the functions in the PLCopen library can be used with the ACOPOSmulti system.

  • Drive preparation
  • The system makes it possible to perform initial startup of the ACOPOSmulti, install software updates and test drive functionality.

  • Perform absolute and relative movements
  • All types of movement that can be performed by a B&R drive solution can be tested. There is no risk of injury because the motor shafts are behind a sheet of Plexiglas.

  • Working with the NC testing environment
  • Working with NC Watch, the command interface and the parameter window; Creating axis traces and network command traces; Working with trigger conditions

  • Lag error simulation
  • Autotuning
  • Electronic gear coupling and cam profile coupling
  • The integrated toothed gear and cam disk allow coupling tasks to be clearly demonstrated.

  • 24 VDC power supply
  • The ACOPOS system is supplied with 24 VDC via the DC bus.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.