• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

ETA410.0100-110 – ACOPOS drive technology

State-of-the-art motion control technology is prominent feature of high-performance machinery. This ETA system combines two ACOPOS servo drives and B&R synchronous motors in a single compact unit. It allows a variety of single-axis and multi-axis applications to be implemented. Each motor has a toothed gear and cam disk installed as a mechanical load. This allows realistic representation of axis coupling applications. The integrated hardware limit switch allows trigger functions and various homing procedures to be tested on the B&R drive solution.

This ETA system is designed as an "extension".

Content of delivery and sample configurations

  • ETA410.0100-110_von_vorne
  • ETA410.0100-110_von_rechts
  • ETA410.0100-110_von_hinten
  • ETA410.0100-110_von_links_Motorkabel_verpackt
  • ETA410.0100-110_von_oben_hinten
  • ETA410.0100-110_ANW_vorne
  • ETA410.0100-110_ANW_rechts
  • ETA410.0100-110_ANW_von_links
  • ETA410.0100-110_von_oben
  • ETA410.0100-110_ANW_von_hinten
  • Areas of application and features:
  • Referencing via hardware limit switches
  • The integrated limit switch can be used to demonstrate various trigger functions.

  • PLCopen programming
  • All of the functions in the PLCopen library can be used with the ACOPOS system.

  • Drive preparation
  • The system makes it possible to perform initial startup of the ACOPOS, install software updates and test drive functionality.

  • Perform absolute and relative movements
  • All types of movement that can be performed by a B&R drive solution can be tested. There is no risk of injury because the motor shafts are behind a sheet of Plexiglas.

  • Working with the NC testing environment
  • Work with NC Watch, the command interface and the parameter window; Create axis traces and network command traces; Work with trigger conditions

  • Lag error simulation
  • Autotuning
  • Electronic gear coupling and cam profile coupling
  • The integrated toothed gear and cam disk allow coupling tasks to be clearly demonstrated.

  • 24 VDC power supply
  • The ACOPOS system is supplied with 24 VDC via the DC bus.

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.