Please choose country and language

Control, motion control and HMI combined in a single device. That is what distinguishes the Power Panel family. The performance range, including the Intel® Atom™ platform, can even cover the most complex applications. A touch screen is available for operation.

The Power Panel C70 achieves cycle times as fast as 1 ms. POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link, as well as optional RS232, RS485 and CAN interfaces meet all connection requirements.

The stepper motor module is used to control stepper motors with a nominal voltage of 24 to 39 VDC (±25%) at a motor current up to 3 A.

The transponder reader enables multifaceted applications in the area of product tracking and user management.

General information

Figure

System features

ETAL310.1C05-1: Viewed from the front right
  • Enables extensive control tasks
  • Integrated HMI with integrated 5" display and VNC server
  • Integrated FTP and web server
  • Closed-loop control and mathematical functions
  • Data recording on mass storage device
  • Stepper motor control with stepper motor
  • Illuminated ring keys with LEDs as inputs and outputs
  • RFID read/write unit
  • Can be expanded modularly with other ETAL systems via POWERLINK
  • Compact dimensions: HxWxD: 230x300x135mm
Order data

Order data

Model number

Short description

ETAL310.1C05-1

ETA light integrated automation

Required accessories

Required accessories

Model number / reference

Short description

ETAL100.0000-2

Base plate for installing up to two ETA light systems

0TP650.07

Desktop power supply 24 VDC, 2.5 A

POWERLINK connection cable

POWERLINK connection cable for connecting a PC with Automation Studio to the X20 controller or for connecting two ETA light systems

Included in delivery

Included in delivery

Model number

Short description

4PPC70.0573-20B

Power Panel C70, 5.7", analog resistive touch screen, Intel ATOM 333 MHz comp., 256 MB DDRAM

X20BC0083

X20PS9400

X20BB80

POWERLINK bus controller, power supply module and bus module

X20SM1436

X20BM31

The stepper motor module is used for controlling stepper motors with a suitable bus module

80MPD1.300S000-01

Stepper motor flange size 56 mm, length 45 mm

4XP0043.00-00B

X2X keyboard module, anthracite; 3 B&R illuminated ring keys

5E9010.29

Transponder reader

The system is delivered as shown in the image with a pre-configured power supply cable for connecting to the female connector of the desktop power supply (0TP650.07). The system can therefore be put into operation immediately after the supply voltage is connected. The item listed under the "Required accessories" category is not included in the content of delivery and must be ordered separately. All terminal blocks are included in the delivery. The model numbers can also be found in the respective data sheet.

Please choose country and language

B&R Logo