• Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Workshops and registration

Basic seminar - Fundamentals of industrial automation

Automation Studio is used to configure and program all B&R automation components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown. Use of IEC programming languages, numerous standard libraries and the integrated help system ensure that nothing is standing in the way of a successful start to the project.

Register here: SPE210.314 - Basic seminar - Fundamentals of industrial automation

iStock_000018668374Large

Advanced seminar - Data management and connectivity

In addition to providing traditional control functionality, Industry 4.0 and smart factory concepts indicate that today's controllers must also be able to record and prepare data for higher-level systems while communicating with a wide range of devices in a network of machines. Find out more about mapp Technology the components it includes. mapp Technology allows simple and efficient implementation of an extensive application infrastructure. Direct integration of B&R components in existing IT infrastructures is made possible by flexible configuration of interfaces and incorporation of numerous standards in Automation Runtime.*

Register here: SPE250.314 - Advanced seminar - Data processing directly on the controller

iStock_000012107866XXXLarge

Electrical drive technology - Optimally adapted to the machine

B&R drive solutions are configured, put into service and diagnosed using Automation Studio. Uniform, PLCopen-compliant software interfaces make it easy to program and combine a variety of different drive components in the machine. With mapp Technology, you can configure, program and diagnose the drive software all at the same time. This saves time and allows you to focus on the functionality of the drive rather than the programming itself. The B&R drive solution's freely configurable functions are used to create flexible machines.*

Register here: SPE410.314 - Motion control - Electronic gears and cams

SPE210.213

Mechatronic functions - Signal processing and closed-loop control in the control system

The discipline of mechatronics in automation technology combines mechanical, electrical and information technology elements. With mapp Control, B&R provides the user with an easy way to access modeling, simulation, system identification, signal processing and control technology. In concrete terms, the mapp Control tools make it possible to implement solutions for standard closed-loop control tasks and offer a well-stocked toolbox for all mechatronic functions in the control system. These tools will be presented and can be used by participants to gain experience with real controlled systems, e.g. temperature processes and pendulum systems.*

Register here: SPE483.415 - Mechatronic functions - Signal processing and closed-loop control in the control system

MT_Infinity

Integrated safety technology - Programming instead of hardwiring

Safety shutdowns do not always have to involve a full machine stop. Smart, safe reactions to various situations provide safety without having to stop the production process. Intelligent, decentralized and integrated safety technology from B&R with extremely short response times opens up an entirely new range of safety concepts for machines and systems. Safety functions are an integral feature of our drive systems. The range of functions includes inverters, single-axis systems, multi-axis systems and drive components with IP65 protection for especially harsh environmental conditions.*

Register here: SPE510.317 - Integrierte Sicherheitstechnik - 50040274

X20SL8110_SafeKEY.right

HMI application - mapp View - Web meets automation

Smart devices such as tablets, smartphones, etc. are considered perfect examples of powerful technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.*

Register here: SPE611.318 - mapp View: Web meets Automation - 50040301

iStock_000002225189Medium
* A prerequisite for this seminar is participation in the basic seminar or basic Automation Studio training.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.