Material number:
1TGAP42XBI-9998NEWDescription:
Business Int. Eng.- Solutions/DCS, NEW license for one instance of Report Designer(E). Includes a license for "TIBCO JasperReports Server Professional Edition" for APROL (package/bundle for OEM). - B&R offers this license as an integrated software vendor (OEM) exclusively as an optional license for APROL. This license is only permitted to be used together with APROL. - This license is a 1-year subscription and permits the operation of the "TIBCO JasperReports Server Professional Edition" software that is shipped with APROL for an unlimited period of time (OEM license does not expire). - The 1-year subscription begins with the delivery of the APROL system by B&R. - If the "TIBCO JasperReports Server Professional Edition" software is updated/upgraded after the 1-year subscription has expired, a new license (subscription) is required (e.g. caused by the APROL update/upgrade). - Customers who will use the monthly AutoYaST update via license "GPOS- Security update- 202x/ CC" in the future must ensure that a "JRS BI- Security update- 202x" license may also have to be purchased. Note: - The service life of the "TIBCO JasperReports Server Professional Edition" software is not limited. - If the software is updated, however the control computer must have a valid 1-year subscription at that moment.