Please choose country and language

Two new frequency inverters – the ACOPOSinverter P64new and P74new – are being added to B&R's product portfolio to replace the models X64 and P74. The ACOPOSinverter P64new and P74new are speed controllers that meet requirements for simple and demanding applications using three-phase induction motors ranging from 0.18 to 15 kW.

The ACOPOSinverter P64new is the ideal replacement for the ACOPOSinverter X64 and the ACOPOSinverter P74new for the ACOPOSinverter P74. Due to the almost identical dimensions of the devices, they can be integrated into different machine layouts and control cabinets.

The new generation of ACOPOSinverters is fully function-compatible with the respective predecessor models. In the event of maintenance or damage, they can be replaced without using Automation Studio or making any changes to the project. In addition, the ACOPOSinverter P64new and P74new are robust and easy to use.

  • Advantages for the user:
  • Easy control for induction motors
  • P74new: Completely integrated in the B&R system architecture via POWERLINK
  • X2X Link interface for P64new
  • Compact or book format
  • Integrated safety function in P64new and P74new
  • Increased resistance to contaminated atmospheres

Long-term availability of B&R systems

The P64new and P74new frequency inverters help B&R customers maintain long-term availability of their machines on the market. Availability for many years makes it possible to reduce maintenance and upgrade costs to a minimum. At the same time, the new frequency inverters are designed to meet the specific quality requirements of industrial environments, helping to make machines more productive and resource efficient.

  • P64new highlights
  • Compatible with X64
  • Compact format
  • X2X Link interface
  • Integrated safety functions (STO, SLS, SS1)
  • Power range
    • Single-phase: 0.18 - 2.2 kW
    • Three-phase: 0.37 - 4 kW
  • P74new highlights
  • Compatible with P74
  • Book format
  • POWERLINK interface
  • Integrated safety functions (STO, SLS, SS1)
  • Power range
    • Single-phase: 0.18 - 2.2 kW
    • Three-phase: 0.37 - 4 kW

Integrated safety and control functions

The ACOPOSinverter P64new and P74new offer integrated safety technology out of the box. The safety functions provided include Safe Torque Off (STO) to meet simple requirements as well as advanced monitoring functions such as Safely Limited Speed (SLS) and Safe Stop 1 (SS1).

Please choose country and language

B&R Logo