Please choose country and language

Short description
Communication module 1x CAN bus, 1x X2X Link master
General information
Ready relay Normally open and normally closed contact, max. 30 VDC, max. 6 A
Status indicators 1 LED per interface for sending data
Diagnostics
Data transfer Yes, using LED status indicators and software
Power consumption 2.28 W
Electrical isolation
IF1 - IF2 Yes
PC - IFx Yes
Certifications
CE Yes
EAC Product family certification
UL cULus E115267
Industrial control equipment
Controller
SRAM 1 MB, battery-backed
Interfaces
Interface IF1
Signal CAN bus
Variant 4-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 500 kbit/s
Interface IF2
Fieldbus X2X Link master
Variant 4-pin male multipoint connector
Distance between 2 stations Max. 100 m
Operating conditions
Degree of protection per EN 60529 IP20 when installed
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Mechanical properties
Note Order 3x 0TB704.9 terminal blocks separately
Lithium battery included in delivery
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5LS197.6
Description:
  • X2X Link connection
  • CAN bus interface
Logic scanner, PCI half-size module, 1 X2X Link master interface, electrically isolated, 1 CAN interface, electrically isolated, max. 500 Mbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 3x 0TB704.9 terminal blocks separately
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Infrastructure components
0AC913.93 Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (5LS197.6) EXE / 508 KB
V3.0 HW Upgrade (5LS197.6) EXE / 508 KB
Documentation Version (Date) Download
Datasheet 5LS197.6 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 90 MB

Please choose country and language

B&R Logo