Please choose country and language

General information
B&R ID code 0xB1D2
Configuration software Automation Studio (version 3.0.81 and higher) / SYCONnet
Certifications
CE Yes
EAC Product family certification
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Controller
Processor netX 100
Dual-port memory 64 kB
Fieldbus
Type CANopen slave
Variant 9-pin, male, DSUB connector
Transfer rate 10 kbit/s to 1 Mbit/s
Cyclic data Max. 1024 bytes
Emergency Producer
Functions Node-/ Life Guard., Heartbeat, PDO Mapping, NMT Management, SYNC
PDO communication synchronized, remotely requested and event driven (change of state) max. 64 Rx/TxPDO
Electrical properties
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Ambient conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Slot Standard PCI half-size module, Plug & Play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5ACPCI.XCOS-00
Description:

The 5ACPCI.XCOS-00 is equipped with a CANopen slave interface and can therefore be used as a slave in a CANopen network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XCOS-00) EXE / 590 KB
V4.0 HW Upgrade (5ACPCI.XCOS-00) EXE / 515 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XCOS-00 PDF / 460 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 90 MB
Fieldbus equipment description files Version (Date) Download
5ACPCI.XCOS-00 EDS package ZIP / 18 KB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XCOS-00) ZIP / 203 KB

Please choose country and language

B&R Logo