General information
Certifications | |
CE | Yes |
UL |
cURus E360421 Servo and stepper motors - Component |
Motor
Nominal speed nN [rpm] | 6000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 2.178 |
Nominal power PN [W] | 1368 |
Nominal current IN [A] | 2.447 |
Stall torque M0 [Nm] | 4.43 |
Stall current I0 [A] | 5.23 |
Maximum torque Mmax [Nm] | 15.4 |
Maximum current Imax [A] | 21.6 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 0.89 |
Voltage constant KE [V/1000 rpm] | 57.4 |
Stator resistance R2ph [Ω] | 2.12 |
Stator inductance L2ph [mH] | 8.75 |
Electrical time constant tel [ms] | 4.158 |
Thermal time constant ttherm [min] | 63 |
Moment of inertia J [kgcm2] | 2.09 |
Weight without brake m [kg] | 8.8 |
Holding brake
Holding torque of brake MBr [Nm] | 6 |
Mass of brake [kg] | 1.14 |
Moment of inertia of brake JBr [kgcm2] | 0.068 |
Recommendations
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 2.5 |
Connector size | 1 |
Material number:
8JSQ43.ee060ffgg-0Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8JSB-8JSQ | PDF / 409 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSB - 8JSQ user's manual | PDF / 4 MB |