ACOPOSinverter P86
Male connector (replacement parts requirement)
Male connector (replacement parts requirement)
Components and Modules
Material Number
Description
Compare
8I0XS086.401-1
ACOPOSinverter P86 connector set size 1, power output class: 0.75 to 4 kW (1 to 5 HP)
8I0XS086.402-1
ACOPOSinverter P86 connector set for size 2, power output class: 5.5 to 7.5 kW (7 to 10 HP)
8I0XS086.403-1
ACOPOSinverter P86 connector set for size 3, power output class: 11 to 22 kW (15 to 30 HP)