General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 0.32 |
Nominal power PN [W] | 101 |
Nominal current IN [A] | 1.4 |
Stall torque M0 [Nm] | 0.36 |
Stall current I0 [A] | 1.6 |
Maximum torque Mmax [Nm] | 1 |
Maximum current Imax [A] | 5.2 |
Maximum speed nmax [rpm] | 6600 |
Torque constant KT [Nm/A] | 0.23 |
Voltage constant KE [V/1000 rpm] | 13.61 |
Stator resistance R2ph [Ω] | 5.8 |
Stator inductance L2ph [mH] | 10.2 |
Electrical time constant tel [ms] | 1.8 |
Thermal time constant ttherm [min] | 15 |
Moment of inertia J [kgcm2] | 0.03 |
Weight without brake m [kg] | 0.6 |
Holding brake
Holding torque of brake MBr [Nm] | 0.35 |
Mass of brake [kg] | 0.1 |
Moment of inertia of brake JBr [kgcm2] | 0.013 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1010.50 |
ACOPOSmicro 80VD100Px.xxxx-01 | C00X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Options
Connection type | Connector |
Connection direction | Angled (swivel) |
Encoder | B1 2.2 Bat inductive 16-line multi-turn |
Shaft end | Smooth shaft |
Material number:
8LVA13.B1030D000-0Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 0.360 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 30 mm, h7 fit (self-cooling, construction type A), IP54 protection, without oil seal 80 VDC, brake holding torque: 0.00 Nm, B1 2.2 Bat ind. 16-line multi-turn.
Certificates | Version (Date) | Download |
---|---|---|
Declaration Motors Dreh-Sync | PDF / 302 KB | |
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LVA13.B1030D000-0) | EXE / 299 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LVA user's manual | PDF / 2 MB | |
Datsheet 8LVA1... | PDF / 233 KB |