Motor
Nominal speed nN [rpm] | 1500 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 0.67 |
Nominal power PN [W] | 105 |
Nominal current IN [A] | 1.61 |
Stall torque M0 [Nm] | 0.68 |
Stall current I0 [A] | 1.64 |
Maximum torque Mmax [Nm] | 2 |
Maximum current Imax [A] | 5.6 |
Maximum speed nmax [rpm] | 6600 |
Torque constant KT [Nm/A] | 0.42 |
Voltage constant KE [V/1000 rpm] | 25.13 |
Stator resistance R2ph [Ω] | 6.02 |
Stator inductance L2ph [mH] | 12.2 |
Electrical time constant tel [ms] | 2 |
Thermal time constant ttherm [min] | 35 |
Moment of inertia J [kgcm2] | 0.14 |
Weight without brake m [kg] | 1.05 |
Holding brake
Holding torque of brake MBr [Nm] | 2.2 |
Mass of brake [kg] | 0.29 |
Moment of inertia of brake JBr [kgcm2] | 0.12 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1010.50 |
ACOPOSmicro 80VD100Px.xxxx-01 | C02X |
ACOPOS P3 8EIxxxx... | 2X2M |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LVA22.ee015ffgg-0Description:
Synchronous motor, self-cooling, size 2, length 2, nominal speed 1500 rpm
Certificates | Version (Date) | Download |
---|---|---|
Declaration Motors Dreh-Sync | PDF / 302 KB | |
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LVA user's manual | PDF / 2 MB | |
Datsheet 8LVA2... | PDF / 332 KB |