Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 0.34
Nominal power PN [W] 53
Nominal current IN [A] 0.8
Stall torque M0 [Nm] 0.36
Stall current I0 [A] 0.9
Maximum torque Mmax [Nm] 1
Maximum current Imax [A] 2.8
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.42
Voltage constant KE [V/1000 rpm] 25.13
Stator resistance R2ph [Ω] 17.4
Stator inductance L2ph [mH] 30.7
Electrical time constant tel [ms] 1.8
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 0.03
Weight without brake m [kg] 0.6
Holding brake
Holding torque of brake MBr [Nm] 0.35
Mass of brake [kg] 0.1
Moment of inertia of brake JBr [kgcm2] 0.013
Recommendations
ACOPOS 8Vxxxx.xx... 1010.50
ACOPOSmicro 80VD100Px.xxxx-01 C02X
ACOPOS P3 8EIxxxx... 2X2M
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LVA13.ee015ffgg-0
Description:
Synchronous motor, self-cooling, size 1, length 3, nominal speed 1500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LVA user's manual PDF / 2 MB
Datsheet 8LVA1... PDF / 233 KB

Please choose country and language

B&R Logo

Please choose country

B&R Logo