Please choose country and language

Motor
Nominal speed nN [rpm] 100
Number of pole pairs 15
Nominal torque Mn [Nm] 564
Nominal power PN [W] 5906
Nominal current IN [A] 11.55
Stall torque M0 [Nm] 600
Stall current I0 [A] 12.3
Maximum torque Mmax [Nm] 2108
Maximum current Imax [A] 62.55
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 48.84
Voltage constant KE [V/1000 rpm] 2953.1
Stator resistance R2ph [Ω] 2.29
Stator inductance L2ph [mH] 52.9
Electrical time constant tel [ms] 23.1
Thermal time constant ttherm [min] 204
Moment of inertia J [kgcm2] 8500
Weight without brake m [kg] 187
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LTQC8.ee001ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 8, nominal speed 100 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo