Please choose country and language

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 15
Nominal torque Mn [Nm] 282.75
Nominal power PN [W] 8883
Nominal current IN [A] 17.37
Stall torque M0 [Nm] 325
Stall current I0 [A] 20
Maximum torque Mmax [Nm] 1054
Maximum current Imax [A] 93.82
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 16.28
Voltage constant KE [V/1000 rpm] 984.4
Stator resistance R2ph [Ω] 0.53
Stator inductance L2ph [mH] 11.4
Electrical time constant tel [ms] 21.63
Thermal time constant ttherm [min] 122.4
Moment of inertia J [kgcm2] 4400
Weight without brake m [kg] 113
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LTQC5.ee003ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 5, nominal speed 300 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo