Motor
Nominal speed nN [rpm] | 300 |
Number of pole pairs | 12 |
Nominal torque Mn [Nm] | 225 |
Nominal power PN [W] | 7069 |
Nominal current IN [A] | 13.39 |
Stall torque M0 [Nm] | 240 |
Stall current I0 [A] | 14.3 |
Maximum torque Mmax [Nm] | 816 |
Maximum current Imax [A] | 78.17 |
Maximum speed nmax [rpm] | 1200 |
Torque constant KT [Nm/A] | 16.8 |
Voltage constant KE [V/1000 rpm] | 1015.8 |
Stator resistance R2ph [Ω] | 1.76 |
Stator inductance L2ph [mH] | 18.09 |
Electrical time constant tel [ms] | 10.63 |
Thermal time constant ttherm [min] | 130 |
Moment of inertia J [kgcm2] | 2434 |
Weight without brake m [kg] | 99 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0220 |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Material number:
8LTB97.ee003ffgg-0Description:
Synchronous motor, self-cooling, hollow shaft, size 9, length 7, nominal speed 300 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |