Motor
Nominal speed nN [rpm] | 100 |
Number of pole pairs | 15 |
Nominal torque Mn [Nm] | 394.8 |
Nominal power PN [W] | 4134 |
Nominal current IN [A] | 8.08 |
Stall torque M0 [Nm] | 420 |
Stall current I0 [A] | 8.6 |
Maximum torque Mmax [Nm] | 1405 |
Maximum current Imax [A] | 41.69 |
Maximum speed nmax [rpm] | 700 |
Torque constant KT [Nm/A] | 48.84 |
Voltage constant KE [V/1000 rpm] | 2953.1 |
Stator resistance R2ph [Ω] | 3.4 |
Stator inductance L2ph [mH] | 77 |
Electrical time constant tel [ms] | 22.65 |
Thermal time constant ttherm [min] | 149.6 |
Moment of inertia J [kgcm2] | 5800 |
Weight without brake m [kg] | 141 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Material number:
8LTAC6.ee001ffgg-0Description:
Synchronous motor, self-cooling / ISO flange, size C, length 6, nominal speed 100 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |