Please choose country and language

Motor
Nominal speed nN [rpm] 100
Number of pole pairs 15
Nominal torque Mn [Nm] 305.5
Nominal power PN [W] 3199
Nominal current IN [A] 6.26
Stall torque M0 [Nm] 325
Stall current I0 [A] 6.7
Maximum torque Mmax [Nm] 1054
Maximum current Imax [A] 31.27
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 48.84
Voltage constant KE [V/1000 rpm] 2953.1
Stator resistance R2ph [Ω] 4.31
Stator inductance L2ph [mH] 99.2
Electrical time constant tel [ms] 23.03
Thermal time constant ttherm [min] 122.4
Moment of inertia J [kgcm2] 4400
Weight without brake m [kg] 115
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LTAC5.ee001ffgg-0
Description:
Synchronous motor, self-cooling / ISO flange, size C, length 5, nominal speed 100 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo