Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 15.1 |
Nominal power PN [W] | 7116 |
Nominal current IN [A] | 13.8 |
Stall torque M0 [Nm] | 20 |
Stall current I0 [A] | 18.3 |
Maximum torque Mmax [Nm] | 78.2 |
Maximum current Imax [A] | 106.5 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 1.09 |
Voltage constant KE [V/1000 rpm] | 65.97 |
Stator resistance R2ph [Ω] | 0.285 |
Stator inductance L2ph [mH] | 3.21 |
Electrical time constant tel [ms] | 11.03 |
Thermal time constant ttherm [min] | 45 |
Moment of inertia J [kgcm2] | 13.13 |
Weight without brake m [kg] | 16.7 |
Holding brake
Holding torque of brake MBr [Nm] | 32 |
Mass of brake [kg] | 1.5 |
Moment of inertia of brake JBr [kgcm2] | 5.85 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1 |
Material number:
8LSA64.ee045ffgg-3Description:
S4 4500 15.1 00000 x xx 0 S0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
Declaration Motors Dreh-Sync | PDF / 302 KB | |
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |