Motor
Nominal speed nN [rpm] | 2500 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 320 |
Nominal power PN [W] | 83776 |
Nominal current IN [A] | 160 |
Stall torque M0 [Nm] | 360 |
Stall current I0 [A] | 180 |
Maximum torque Mmax [Nm] | 665 |
Maximum current Imax [A] | 365 |
Maximum speed nmax [rpm] | 4300 |
Torque constant KT [Nm/A] | 2.13 |
Voltage constant KE [V/1000 rpm] | 138 |
Stator resistance R2ph [Ω] | 0.052 |
Stator inductance L2ph [mH] | 2.09 |
Electrical time constant tel [ms] | 35.667 |
Thermal time constant ttherm [min] | 13 |
Moment of inertia J [kgcm2] | 840 |
Weight without brake m [kg] | 140 |
Holding brake
Holding torque of brake MBr [Nm] | 200 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
Cross section for B&R motor cables [mm2] | 0 |
Connector type | Terminal box |
Material number:
8KSJ86.ee025ff00-hDescription:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2500 rpm.
Documentation | Version (Date) | Download |
---|---|---|
8KS user's manual | PDF / 8 MB |