Gearbox
Number of gear stages | 2 |
Gear ratio i | 20 |
Nominal output torque T2N [Nm] | 20,0 |
Max. output torque T2max [Nm] | 32,0 |
Emergency switch-off torque T2stop [Nm] | 40 |
Idle torque [Nm] at 20°C and 3000 rpm | 0,05 |
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 5000 |
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 5000 |
Max. drive speed n1max [rpm] | 18000 |
Max. backlash Jt [arcmin] | 19 |
Reduced backlash Jt [arcmin] less than | 0 |
Torsional rigidity Ct21 [Nm/arcmin] | 1,1 |
Tilting rigidity C2K [Nm/arcmin] | 0,0 |
Max. breakdown torque M2Kmax [Nm] | 0,0 |
Max. radial force Frmax [N] for 30,000 h | 160 |
Max. radial force Frmax [N] for 20,000 h | 200 |
Max. axial force Famax [N] for 30,000 h | 160 |
Max. axial force Famax [N] for 20,000 h | 200 |
Operating noise LPA [dB(A)] | 58 |
Efficiency at full load ŋ [%] | 94 |
Min. operating temperature BTempmin [°C] | -25 |
Max. operating temperature BTempmax [°C] | 90 |
Mounting orientation | Any |
Degree of protection | IP54 |
Weight m [kg] | 0,45 |
Moment of inertia J1 [kgcm2] | 0,019 |
Gearbox
Number of gear stages | 2 |
Gear ratio i | 20 |
Nominal output torque T2N [Nm] | 20,0 |
Max. output torque T2max [Nm] | 32,0 |
Emergency switch-off torque T2stop [Nm] | 40 |
Idle torque [Nm] at 20°C and 3000 rpm | 0,05 |
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 5000 |
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 5000 |
Max. drive speed n1max [rpm] | 18000 |
Max. backlash Jt [arcmin] | 19 |
Reduced backlash Jt [arcmin] less than | 0 |
Torsional rigidity Ct21 [Nm/arcmin] | 1,1 |
Tilting rigidity C2K [Nm/arcmin] | 0,0 |
Max. breakdown torque M2Kmax [Nm] | 0,0 |
Max. radial force Frmax [N] for 30,000 h | 160 |
Max. radial force Frmax [N] for 20,000 h | 200 |
Max. axial force Famax [N] for 30,000 h | 160 |
Max. axial force Famax [N] for 20,000 h | 200 |
Operating noise LPA [dB(A)] | 58 |
Efficiency at full load ŋ [%] | 94 |
Min. operating temperature BTempmin [°C] | -25 |
Max. operating temperature BTempmax [°C] | 90 |
Mounting orientation | Any |
Degree of protection | IP54 |
Weight m [kg] | 0,45 |
Moment of inertia J1 [kgcm2] | 0,019 |

Material number:
8GP40-040hh020klmmDescription:
Coaxial PG, i = 020, 2-stage, IP54
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8GP40-040 | PDF / 184 KB | |
Datasheet 8GP40-060 | PDF / 189 KB | |
Datasheet 8GP40-080 | PDF / 187 KB | |
Datasheet 8GP40-120 | PDF / 211 KB |
General | Version (Date) | Download |
---|---|---|
8GP40 motor mounting instructions | PDF / 436 KB | |
System overview planetary gearboxes | PDF / 914 KB |