General information
Input voltage | 24 VDC -15% / +20% |
B&R ID code | 0xF32F |
Power consumption | 19 W |
Reverse polarity protection | Yes |
24 VDC power supply
Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
Dimensions | |
Width | 300 mm |
Height | 230 mm |
Depth | 160 mm |
Weight | 2.5 kg |
Brief overview
Content of delivery |
This product contains the following materials: X20CP0482 X20SLX806 Datalogic light curtain X20PS9600 X20BB52 X20BM33 For details and additional technical data, see the data sheets for the individual products. |

Material number:
ETAL510.1000-1Description:
The product has a safety controller with a light curtain connected to it. This allows users to gain their first practical experience exploring safety technology in greater depth. Application-oriented examples can be implemented in combination with ETAL150.1000-1, which includes buttons, selector switches and an emergency switch-off.
- ETAL510.1000-1 - Integrated safety technology
- Compact controller X20CP0482
- SafeLOGIC controller X20SLX806
- Datalogic light curtain
- Hazard source displayed as LED; no risk of injury.
- Modular with other ETA light systems via POWERLINK
- Compact dimensions
Mandatory Accessories
Accessories
0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
No Category
ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm |
POWERLINK/Ethernet cables
X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Simulation and input devices
ETAL150.1000-1 | Keypad module with RAFI built-in elements, 1 selector switch, 1 button, 1 emergency stop, prewired for X20SLX806 (ETAL510.1000-1) |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (X20CP0482) | EXE / 2 MB |