General information
Input voltage | 24 VDC -15% / +20% |
B&R ID code | 1131 |
Reverse polarity protection | Yes |
24 VDC power supply
Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
Dimensions | |
Width | 300 mm |
Height | 230 mm |
Depth | 135 mm |
Brief overview
Content of delivery |
This product contains the following materials: X20BC0083 X20PS9400 X20SM1436 80MPD1.300S000-01 80MPD1.300S014-01 For details and additional technical data, see the data sheets for the individual products. |

Material number:
ETAL410.1012-1Description:
ETA light system motion control / stepper motors modern stepper motor control via X20 modules 1 stepper motor with incremental encoder 1 stepper motor without encoder single-axis positioning applications, drive coupling with electronic gearboxes, drive coupling via cam plates,
Mandatory Accessories
No Category
ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
POWERLINK/Ethernet cables
X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Optional Accessories
Accessories
0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm |