Mechanical properties
Dimensions | |
Width | 500 mm |
Height | 620 mm / 900 mm with handle |
Depth | 380 mm |
Weight | 5 kg |

Material number:
ETAL100.CASE-1Description:
The flexible transport system is ideal for safely transporting your ETA light system devices. It can safely hold up to six ETA light systems including all required accessories.
- ETAL100.CASE-1
- Transport solution for up to 6 ETA light systems
- Compartments for required accessories
- Lockable blind plugs
- Comfortable transport handle