Material number:
AP:ACC-1350Description:
15" Industrial Monitor TFT for cabinet For Industrial-/Standard computer(with DVI-interface) Automation Panel AP920-15"XGA color TFT with touch screen for cabinet mounting with protection IP65 (from front side) Native resolution 1024 x 768 with built in AP Link DVI Receiver with DVI Display Kabel (5m) with Touchscreen Kabel (5m)