General information
Number of cable shield clamps | 8 |
Certifications | |
CE | Yes |
Terminal block
Type of terminal block | 4x screw clamps (dual) |
Mechanical properties
Dimensions | |
Width | 76 mm |
Height | 25 mm |
Depth | 22 mm |
Material number:
0AC301.9Description:
The AC301 8x connection shielding clamp is used for optimal cable shielding for analog signal lines, as well as for encoder and counter signals. The cable shields are screwed directly on the shield bracket. The required mounting materials are included in delivery.