Please choose country and language

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 3
Nominal torque Mn [Nm] 79.3
Nominal power PN [W] 9135
Nominal current IN [A] 17.9
Stall torque M0 [Nm] 89.7
Stall current I0 [A] 20.2
Maximum torque Mmax [Nm] 204
Maximum current Imax [A] 58.1
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 4.43
Voltage constant KE [V/1000 rpm] 268.1
Stator resistance R2ph [Ω] 0.64
Stator inductance L2ph [mH] 19.5
Electrical time constant tel [ms] 30.47
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 114
Weight without brake m [kg] 65.7
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LSC84.ee011ffgg-0
Description:
Synchronous motor, external cooling, size 8, length 4, rated speed 1100 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo