Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 15.6 |
Nominal power PN [W] | 7351 |
Nominal current IN [A] | 14.18 |
Stall torque M0 [Nm] | 36.4 |
Stall current I0 [A] | 33.1 |
Maximum torque Mmax [Nm] | 95.2 |
Maximum current Imax [A] | 149 |
Maximum speed nmax [rpm] | 6000 |
Torque constant KT [Nm/A] | 1.1 |
Voltage constant KE [V/1000 rpm] | 66 |
Stator resistance R2ph [Ω] | 0.24 |
Stator inductance L2ph [mH] | 2.59 |
Electrical time constant tel [ms] | 10.57 |
Thermal time constant ttherm [min] | 60 |
Moment of inertia J [kgcm2] | 15.7 |
Weight without brake m [kg] | 25.3 |
Holding brake
Holding torque of brake MBr [Nm] | 32 |
Mass of brake [kg] | 1.6 |
Moment of inertia of brake JBr [kgcm2] | 5.85 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0440 |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5 |
Material number:
8LSC66.ee045ffgg-0Description:
Synchronous motor, seperately cooled; Size 6; Length 6; Rated speed 4500 rpm;
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |