Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 19.63
Nominal power PN [W] 9250
Nominal current IN [A] 18
Stall torque M0 [Nm] 26
Stall current I0 [A] 23.8
Maximum torque Mmax [Nm] 78.2
Maximum current Imax [A] 106.48
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.285
Stator inductance L2ph [mH] 3.21
Electrical time constant tel [ms] 12.39
Thermal time constant ttherm [min] 45
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 19
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder E0 optical 512-line single-turn
Shaft end Smooth shaft
Material number:
8LSC64.E0045D005-2
Description:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 4500 rpm stall torque: 26.000 Nm, no brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit (external cooling, construction type A), IP64 protection with fan component, IP20 without oil seal, 560 VDC, brake holding torque: 0.00 Nm E0 opt. 512-line single-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSC64.E0045D005-2) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo