Motor
Nominal speed nN [rpm] | 2200 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 5.46 |
Nominal power PN [W] | 1258 |
Nominal current IN [A] | 2.5 |
Stall torque M0 [Nm] | 5.85 |
Stall current I0 [A] | 2.6 |
Maximum torque Mmax [Nm] | 13.8 |
Maximum current Imax [A] | 8 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 2.22 |
Voltage constant KE [V/1000 rpm] | 134.04 |
Stator resistance R2ph [Ω] | 10.9 |
Stator inductance L2ph [mH] | 95.92 |
Electrical time constant tel [ms] | 8.8 |
Thermal time constant ttherm [min] | 33 |
Moment of inertia J [kgcm2] | 3.62 |
Weight without brake m [kg] | 8.5 |
Holding brake
Holding torque of brake MBr [Nm] | 15 |
Mass of brake [kg] | 1.49 |
Moment of inertia of brake JBr [kgcm2] | 1.66 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSC53.ee022ffgg-3Description:
S4 2200 5.46 00000 x xx 0 F0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |