Motor
Nominal speed nN [rpm] | 1100 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 7.28 |
Nominal power PN [W] | 839 |
Nominal current IN [A] | 1.64 |
Stall torque M0 [Nm] | 7.8 |
Stall current I0 [A] | 1.8 |
Maximum torque Mmax [Nm] | 22.8 |
Maximum current Imax [A] | 8.03 |
Maximum speed nmax [rpm] | 12000 |
Torque constant KT [Nm/A] | 4.43 |
Voltage constant KE [V/1000 rpm] | 268.1 |
Stator resistance R2ph [Ω] | 27.4 |
Stator inductance L2ph [mH] | 180.4 |
Electrical time constant tel [ms] | 6.58 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 2.73 |
Weight without brake m [kg] | 7 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0.46 |
Moment of inertia of brake JBr [kgcm2] | 0.54 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1022 |
ACOPOSmulti 8BVIxxxx... | 0028 |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Material number:
8LSC44.ee011ffgg-1Description:
Synchronous motor, seperately cooled; Size 4; Length 4; Rated speed 1100 rpm;
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |