Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 23.5
Nominal power PN [W] 7383
Nominal current IN [A] 14.43
Stall torque M0 [Nm] 28
Stall current I0 [A] 17.2
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 103.49
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.43
Stator inductance L2ph [mH] 5.37
Electrical time constant tel [ms] 12.53
Thermal time constant ttherm [min] 52
Moment of inertia J [kgcm2] 18.06
Weight without brake m [kg] 20.6
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSA66.ee030ffgg-1
Description:
Synchronous motor, self-cooling, size 6, length 6, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA66.D1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E0030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E0030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030C004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030C300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.E1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EA030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030C800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030D604-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030DC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.EB030DE04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030C800-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.R0030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.S1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.S1030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA66.S1030D200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo