Please choose country and language

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 17.5
Nominal power PN [W] 5498
Nominal current IN [A] 10.75
Stall torque M0 [Nm] 20
Stall current I0 [A] 12.3
Maximum torque Mmax [Nm] 78.2
Maximum current Imax [A] 67.84
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 0.62
Stator inductance L2ph [mH] 7.21
Electrical time constant tel [ms] 11.32
Thermal time constant ttherm [min] 45
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 16.7
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA64.ee030ffgg-1
Description:
Synchronous motor, self-cooling, size 6, length 4, speed 3000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA64.D1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E0030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E0030DE04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E1030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.S0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.S0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.S1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.S1030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.S1030D200-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo