General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 4.8 |
Nominal power PN [W] | 2262 |
Nominal current IN [A] | 4.43 |
Stall torque M0 [Nm] | 8 |
Stall current I0 [A] | 7.4 |
Maximum torque Mmax [Nm] | 30.4 |
Maximum current Imax [A] | 43.88 |
Maximum speed nmax [rpm] | 12000 |
Torque constant KT [Nm/A] | 1.08 |
Voltage constant KE [V/1000 rpm] | 66 |
Stator resistance R2ph [Ω] | 1.11 |
Stator inductance L2ph [mH] | 9.69 |
Electrical time constant tel [ms] | 8.76 |
Thermal time constant ttherm [min] | 35 |
Moment of inertia J [kgcm2] | 3.58 |
Weight without brake m [kg] | 6.5 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0.46 |
Moment of inertia of brake JBr [kgcm2] | 0.54 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 1.5 |
Options
Connection type | Connector |
Connection direction | Angled (swivel) |
Encoder | R0 Resolver 2-pin |
Shaft end | Smooth shaft |
Material number:
8LSA45.R0045D000-0Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4,500 rpm stall torque: 8.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R0 resolver
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSA45.R0045D000-0) | EXE / 319 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |