General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 2200 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 5.2 |
Nominal power PN [W] | 1198 |
Nominal current IN [A] | 2.3 |
Stall torque M0 [Nm] | 6 |
Stall current I0 [A] | 2.7 |
Maximum torque Mmax [Nm] | 22.8 |
Maximum current Imax [A] | 16.1 |
Maximum speed nmax [rpm] | 12000 |
Torque constant KT [Nm/A] | 2.22 |
Voltage constant KE [V/1000 rpm] | 134 |
Stator resistance R2ph [Ω] | 6.24 |
Stator inductance L2ph [mH] | 44.8 |
Electrical time constant tel [ms] | 7.18 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 2.73 |
Weight without brake m [kg] | 5.4 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0.46 |
Moment of inertia of brake JBr [kgcm2] | 0.54 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
Cross section for B&R motor cables [mm2] | 1.5 |
Options
Connection type | Connector |
Connection direction | Angled (swivel) |
Encoder | E1 optical 512-line multi-turn |
Shaft end | Smooth shaft |
Material number:
8LSA44.E1022D200-0Description:
synchronous motor, number of pole pairs: 5 pairs, nominal speed: 2200 rpm stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, E1 opt. 512-line multi-turn
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSA44.E1022D200-0) | EXE / 322 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |