General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 2 |
Nominal torque Mn [Nm] | 1.3 |
Nominal power PN [W] | 613 |
Nominal current IN [A] | 1.34 |
Stall torque M0 [Nm] | 1.5 |
Stall current I0 [A] | 1.55 |
Maximum torque Mmax [Nm] | 6 |
Maximum current Imax [A] | 6.6 |
Maximum speed nmax [rpm] | 12000 |
Torque constant KT [Nm/A] | 0.97 |
Voltage constant KE [V/1000 rpm] | 58.64 |
Stator resistance R2ph [Ω] | 16.5 |
Stator inductance L2ph [mH] | 32.77 |
Electrical time constant tel [ms] | 2.2 |
Thermal time constant ttherm [min] | 35 |
Moment of inertia J [kgcm2] | 0.6 |
Weight without brake m [kg] | 2.89 |
Holding brake
Holding torque of brake MBr [Nm] | 4 |
Mass of brake [kg] | 0.29 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1022 |
ACOPOSmulti 8BVIxxxx... | 0014 |
Cross section for B&R motor cables [mm2] | 1.5 |
Options
Connection type | Connector |
Connection direction | Angled (swivel) |
Encoder | EA inductive 32-line single-turn V2 |
Shaft end | Key |
Material number:
8LSA34.EA045D300-0Description:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 4500 rpm stall torque: 1.500 Nm, motor with holding brake, keyed shaft, angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EA ind. 32-line single-turn V2
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSA34.EA045D300-0) | EXE / 322 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |