Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.69
Nominal power PN [W] 434
Nominal current IN [A] 0.95
Stall torque M0 [Nm] 0.8
Stall current I0 [A] 1.1
Maximum torque Mmax [Nm] 3.2
Maximum current Imax [A] 5
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 20.8
Stator inductance L2ph [mH] 37.5
Electrical time constant tel [ms] 1.8
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 0.2
Weight without brake m [kg] 1.92
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA26.ee060ffgg-0
Description:
Synchronous motor, self-cooling, size 2, length 6, speed 6000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA26.D4060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.D4060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.D4060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.D5060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.D5060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E4060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E4060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E4060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E4060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E4060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5060C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E5060C100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E5060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E5060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E5060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5060D300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5060D600-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E5060D800-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E5060D900-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E8060C300-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E8060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.E9060C000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E9060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.E9060D200-0) EXE / 322 KB
V4.0 DT Upgrade (8LSA26.S4060D000-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.S5060D100-0) EXE / 319 KB
V4.0 DT Upgrade (8LSA26.S5060D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo