8JSB31.ee050ff00-0

Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 4
Nominal torque Mn [Nm] 0.86
Nominal power PN [W] 450
Nominal current IN [A] 1.02
Stall torque M0 [Nm] 1
Stall current I0 [A] 1.29
Maximum torque Mmax [Nm] 4.41
Maximum current Imax [A] 6.9
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 0.85
Voltage constant KE [V/1000 rpm] 33.62
Stator resistance R2ph [Ω] 21.417
Stator inductance L2ph [mH] 37.5
Electrical time constant tel [ms] 1.751
Thermal time constant ttherm [min] 24
Moment of inertia J [kgcm2] 0.33
Weight without brake m [kg] 4.1
Holding brake
Holding torque of brake MBr [Nm] 2.5
Mass of brake [kg] 0.7
Moment of inertia of brake JBr [kgcm2] 0.012
Recommendations
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Material number:
8JSB31.ee050ff00-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo