General information
Certifications | |
CE | Yes |
UL |
UL E225616 Power conversion equipment |
CSA |
CSA E272421 Industrial control equipment |
EAC | Yes |
Motor power
Specified on nameplate | 4 kW (5 HP) |
Mains connection
Line-conducted and radiated emissions
Motor connection
Brake chopper
Integrated dynamic brake transistors | Yes |
Min. resistance value (external) | 36 Ω |
24 VDC power supply
Input voltage | 24 VDC (-15%/+20%) |
Current | Max. 1.1 A |
Available internal power supplies
Output voltage 24 VDC | 24 VDC (-15%/+20%) |
Output voltage 24 VDC | |
Max. output current at 24 VDC | 100 mA |
Output voltage 10 VDC | 10 VDC (-0%/+10%) |
Output voltage 10 VDC | |
Max. output current at 10 VDC | 10 mA |
Digital inputs
Safe input - STO (Safe Torque Off)
Quantity | 1 |
Nominal voltage | 24 VDC |
Input impedance | 1.5 kΩ |
Input impedance | |
Current consumption | 16 mA |
Switching threshold | |
Low | <2 V |
High | >17 V |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Input circuit | Sink |
Sampling time | 4 ms |
Analog inputs
Quantity | 3 |
Electrical isolation | |
Input - Input | No |
Input - ACOPOSinverter | Yes |
Input | |
Voltage | 0 to 10 V, ±10 V |
Current | 0 to 20 mA (or 4 to 20 mA) |
Resolution | 10-bit |
Sampling time | 2 ms |
Input impedance | |
Voltage | 30 kΩ |
Current | 250 Ω |
Digital outputs
Quantity | 1 |
Nominal voltage | 24 VDC |
Max. voltage | 30 VDC |
Output circuit | Source or sink |
Sampling time | 2 ms |
Max. current | 100 mA |
Relay outputs
Quantity | 2 |
Nominal voltage | 30 VDC / 250 VAC |
Switching capacity |
R1, with resistive load (cos phi = 1): 3 A at 250 VAC, R1, with resistive load (cos phi = 1): 4 A at 30 VDC, R1, R2, with inductive load (cos = 0.4 and L/R = 7 ms): 2 A at 250 VAC, R1, R2, with inductive load (cos = 0.4 and L/R = 7 ms): 2 A at 30 VDC, R2 with resistive load (cos phi = 1): 5 A at 250 VAC, R2 with resistive load (cos phi = 1): 5 A at 30 VDC |
Variant | |
Relay 1 | 1 changeover contact |
Relay 2 | 1 normally open contact |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Response time (max.) | 2 ms |
Analog outputs
Quantity | 1 |
Output | 0 to 10 V or 0 to 20 mA |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Max. load impedance | |
Voltage | 470 Ω |
Current | 800 Ω |
Update time | 2 ms |
Resolution | 10-bit |
Operating conditions
Ambient conditions
Temperature | |
Operation |
-10 to 50°C without derating 50 to 60°C with derating |
Storage | -25 to 70°C |
Max. vibration resistance |
1 gn 13 to 200 Hz EN/IEC 60068-2-6 1.5 mm peak to peak 3 to 13 Hz EN/IEC 60068-2-6 |
Material number:
8I74T400400.00-000Description:
ACOPOSinverter P74new, 3x 380-500 V, 4.0 kW, integrated EMC filter and brake chopper, shield plate included in delivery.
Optional Accessories
Additional EMC filters
8I0FT025.200-1 | ACOPOSinverter additional EMC input filter 3-phase 25 A, supply voltage: 380 to 480 V, 50/60 Hz |
Fans (spare part)
8I0XF074.020-1 | ACPi P76, P74/P74new fan 1-ph. 200…240 VAC: Power output class: 1.1 - 2.2 kW 3-ph. 380…500 VAC: Power output class: 2.2 - 4 kW |
Optional line chokes
8I0CT010.000-1 | Mains choke 3-phase, 10 A, 50/60 Hz for ACOPOSinverter |
Certificates | Version (Date) | Download |
---|---|---|
Certificate ACOPOSinverter P66/P74/P76 Safety | PDF / 735 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP 8I74T400400 | ZIP / 2 MB | |
P74_CAD 2D and 3D | ZIP / 448 KB |