Gearbox
Number of gear stages | 2 |
Gear ratio i | 32 |
Nominal output torque T2N [Nm] | 77,0 |
Max. output torque T2max [Nm] | 123,0 |
Idle torque [Nm] at 20°C and 3000 rpm | 0,20 |
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 5900 |
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 4900 |
Max. backlash Jt [arcmin] | 5 |
Reduced backlash Jt [arcmin] less than | 2 |
Torsional rigidity Ct21 [Nm/arcmin] | 14,0 |
Tilting rigidity C2K [Nm/arcmin] | 117,0 |
Max. breakdown torque M2Kmax [Nm] | 148,0 |
Max. radial force Frmax [N] for 30,000 h | 2100 |
Max. radial force Frmax [N] for 20,000 h | 2400 |
Max. axial force Famax [N] for 30,000 h | 3800 |
Max. axial force Famax [N] for 20,000 h | 4300 |
Operating noise LPA [dB(A)] | 65 |
Efficiency at full load ŋ [%] | 95 |
Min. operating temperature BTempmin [°C] | 25 |
Max. operating temperature BTempmax [°C] | 90 |
Mounting orientation | Any |
Degree of protection | IP 65 |
Weight m [kg] | 2,20 |
Moment of inertia J1 [kgcm2] | 0,290 |
Material number:
8GF60-064--032S0J3Description:
two-stage; Flange gearbox 8GF60; sze 064; i = 32; 8JSA motor with size 3 backlash: 5 arcmin; degree of protection IP 65; Flange shaft ISO Fl. nominal output torque: 77,0 Nm; max. output torque: 123,0 Nm Ø input speed 100% T2n: 4900 min-1; max. input speed: 14000 rpm
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8GF60-064 | PDF / 157 KB | |
Datasheet 8GF60-090 | PDF / 150 KB | |
Datasheet 8GF60-110 | PDF / 151 KB | |
Datasheet 8GF60-140 | PDF / 145 KB | |
Datasheet 8GF60-200 | PDF / 159 KB |
General | Version (Date) | Download |
---|---|---|
8GF60 motor mounting instructions | PDF / 426 KB | |
System overview planetary gearboxes | PDF / 914 KB |